SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The phase calculation block calculates the current phase which in turn is used for selecting the right coefficient set and for the output qualifier in the Re-sampler block. The Re-sampler engine then decides whether or not the output created by the interpolation unit is a valid output or not.