SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Generated when Mesh block internal storage requirement is more than internal Mesh memory or either side of input block size goes above 1010. This event will be generated once per block in case of error. In the event of error condition, one or more output pixel blocks corruption. Upon this error, Output Block size or Affine/Pwarp parameters or mesh sub-sampling factor setting needs to be reviewed.