SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The following programming model explains how to program the module to receive an IrDA frame with no parity, baud rate = 1.152 Mpbs, and FIFOs disabled.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Disable UART mode | UART_MDR1[2-0] MODE_SELECT | 0x7 |
Grant access to the UART_DLL and UART_DLH registers | UART_LCR[7-0] | 0x80 |
Load the baud rate (1.152 bps) | UART_DLL[7-0] CLOCK_LSB | 0x01 |
UART_DLH[5-0] CLOCK_MSB | 0x00 | |
Set MIR mode | UART_MDR1[2-0] MODE_SELECT | 0x4 |
Disable access to the UART_DLL and UART_DLH registers | UART_LCR[7-0] | 0x00 |
Force outputs DTR and RTS to active | UART_MCR[1-0] | 0x3 |
Enable the UART_RHR interrupt | UART_IER_IRDA[0] RHR_IT | 1 |