SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The continuous/one-shot block (Figure 12-253) controls the start/stop and reset (zero) functions of the Mod4 counter via a mono-shot type of action that can be triggered by the stop-value comparator and re-armed via software control.
Once armed, the ECAP module waits for 1-4 (defined by stop-value) capture events before freezing both the Mod4 counter and contents of the ECAP0_CAP1 through ECAP0_CAP4 registers (time-stamps).
Re-arming prepares the ECAP module for another capture sequence. Also re-arming clears (to zero) the Mod4 counter and permits loading of the ECAP0_CAP1 through ECAP0_CAP4 registers again, providing the ECAP0_ECCTL[8] CAPLDEN bit is set.
In continuous mode, the Mod4 counter continues to run (0->1->2->3->0), the one-shot action is ignored, and capture values continue to be written to the ECAP0_CAP1 through ECAP0_CAP4 registers in a circular buffer sequence.