SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Figure 12-31 shows a case in controller mode (full-duplex) where the MCSPI module is connected with two peripheral devices.
Figure 12-32 shows the controller single mode, which can also be configured in receive-only mode.