NAND flash and NOR flash architectures are the two flash technologies. The GPMC supports various types of external memory or devices, basically any one that supports NAND or NOR protocols:
8- and 16-bit-wide asynchronous or synchronous memory or device (only 8-bit: nonburst device)
16-bit address and data-multiplexed NOR flash devices (pSRAM, and so on)