SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Bits | Field | Type | Reset | Description |
---|---|---|---|---|
31:4 | reserved | r/o | 0 | Always read as 0. Writes have no effect. |
3:0 | pri | r/w | 0xF |
This is the priority for interrupt Q. If two interrupts have the same priority, then whichever interrupt has the lower number Q wins arbitration 0 – Highest Priority 1 …. 14 15 – Lowest Priority (Default) |