选择版本
UNIFLASH
适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash
Windows Installer for UniFlash
macOS Installer for UniFlash
Linux Installer for UniFlash
产品
C2000 实时微控制器
基于 Arm 的处理器
其他接口
工业毫米波雷达传感器
汽车毫米波雷达传感器
MSP430 微控制器
Wi-Fi 产品
Arm Cortex-M4 MCU
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
Sub-1GHz 无线 MCU
汽车类无线连接产品
低功耗 2.4GHz 产品
最新动态
- The content of this release is based on UniFlash 5.3.0, but with the following bug fix:
- CCBT-2615 - C2000 Flash GUI incorrectly programs Potenza (F28004x) PSWDLOCK and CRCLOCK fields, potentally permanently locking device
发布信息
UniFlash is a standalone tool used to program on-chip flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.