SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
R5SS*_ATCM_MEM_INIT. MEM_INIT bitfield, when programmed to 1, initializes the ATCM memories of the corresponding R5SS.
R5SS*_ATCM_MEM_INIT_STATUS. MEM_STATUS shows the status of memory initialization. If the bitfield reads ‘1’, it indicates the memory initialization is in progress.
R5SS*_ATCM_MEM_INIT_DONE. MEM_INIT_DONE bitfield is set when the memory initialization is complete. Writing ‘1’ to this field clears the field.
R5SS*_BTCM_MEM_INIT , R5SS*_BTCM_MEM_INIT_STATUS and R5SS*_BTCM_MEM_INIT_DONE are associated with R5SS BTCM memory initialization.