SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The ADC module is a successive approximation (SAR) style ADC . The ADC is implemented as an analog core with a digital wrapper. The core is composed of the analog circuits which include the channel select MUX, the sample-and-hold (S/H) circuit, the successive approximation circuits, voltage reference circuits, and other analog support circuitry. The wrapper is composed of the digital circuits that configure and control the ADC. These circuits include the logic for programmable conversions, result registers, interfaces to analog circuits, interfaces to the peripheral buses, post-processing circuits, and interfaces to other on-chip modules.
Each ADC module consists of a single sample-and-hold (S/H) circuit. The ADC wrapper is start-of-conversion (SOC) based (see Section 7.5.2.4). The ADC module is designed to be duplicated multiple times on the same chip, allowing simultaneous sampling or independent operation of multiple ADCs.