SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The data patterns transfer can also be initiated by software. CPU can generate a software DMA request to activate the DMA channel to transfer data patterns from source memory system to the PSA Signature Register. To generate a software DMA request CPU needs to set the corresponding DMA channel in the DMA software trigger register. Note that just one software DMA request from CPU is enough to complete the entire data patterns transfer for all sectors. Please see AUTO Mode With Software CPU Trigger for illustration.
Figure 13-304 AUTO Mode With Software CPU Trigger