SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
This ADC supports synchronous global software triggers. Synchronous global triggers allow the application to trigger SOCs on multiple ADC instances that are exactly simultaneous in time. To generate a global software trigger, configure the analog subsystem register ADCSOCFRCGBSEL to select the ADC instances to be triggered, then write to ADCSOCFRCGB to trigger the desired SOCs simultaneously on each ADC.
For example, to trigger SOC0, SOC1, and SOC2 on ADCA and ADCC: