SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
OptiFlash memory technology is a Tl patented technology that enables cost effective and scalable high performance Microcontrollers (MCU) with external flash. AM26x SoC with integrated OptiFlash Technology aims to solve the limitations faced by traditional High Performance MCUs with external Flash by providing hybrid execution from internal SRAM and direct execution from external Flash. This functionality is also referred to as Execute in Place (XIP). XIP's(equipped with Optiflash accelerators) goal is for execution from external Flash to reach the performance of execution from internal SRAM.
OptiFlash Technology - Key HW Components
There are two types of Optiflash accelerators as seen in Optiflash Technology – Key Hardware Components diagram
The OptiFlash FSS hardware accelerator also has three submodules inline to the Flash controller and Interface path to improve flash performance.