SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
Arguments: address and length
Effect: mand_ptr = given address and length.
Unlike most MAU commands, the length is not required to be less than MAU_MIN_LENGTH or greater than MAU_MAX_LENGTH. It is only required to be positive.
This command will cause an error if: