SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The PRU-ICSS system implements a new wide 32-Bytes data path. The firmware can perform one XOUT of 32-Bytes, the hardware will feed the CRC16/32 4-Bytes at a time. This will take 20 clock cycles for CRC16 and 12 clock cycles for CRC32 for a 32-Bytes XOUT.
| PRU Register | XFR ID | Domain/Function | Description |
|---|---|---|---|
| R9:R2 Data | 1 | Data | XOUT Only |
| 1-Byte to 32-Bytes in size | |||
| LSB packed and no gaps, for example: | |||
| 32-Bytes push R9:R2 | |||
| 16-Bytes push R5:R2 | |||
| 4-Bytes push R2 | |||
| 7-Bytes push R3(b2.b0):R2 | |||
| 1-Bytes push R2(b0) |