SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
This chapter describes the CPU compare module for the ARM®Cortex®-R5F (CCM-R5F). Each R5F subsystem (R5FSS) in the device implements two instances of the Cortex-R5F CPU that are running in lockstep to detect faults that may result in unsafe operating conditions. The CCM-R5F detects faults and signals them to the SOC error signaling module.