SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The IEP digital I/O (DIGIO) block provides dedicated I/Os for industrial ethernet protocols. The digital inputs can be sampled when specific events occur or continuously as a raw input. Likewise, driving the digital outputs can be triggered by specific events or controlled by software. The timing, delay cycle clocks, data sources, and data valid of the digital input and outputs are controlled by the IEP_DIGIO_CTRL_REG and IEP_DIGIO_EXP_REG registers. Additionally, the IEP DIGIO block can be used as generic I/Os in other applications.