SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The XMINMAX register has XMIN and XMAX fields that can be programmed to set the MIN and MAX limits of the programmable edge detection window. CAPIN signal (any input coming from EPWM X-BAR) can be configured as the signal input on which the edge detection logic is performed.TheDCCAP captures the rising or falling edge of the gated CAPIN signal.
The XMIN and XMAX shadowing occurs following the same logic as the XCMPn registers. The XLOADCTL register configures the shadowing for the XMAX and XMIN values.