SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
Once the receiver has been properly configured and synchronized, incoming messages are handled as described below. Note that there is no equivalent to a chip-select signal to gate incoming data. Every valid clock edge latches data into the receiver.
The header information of the received frame is placed in their respective register fields.
If any error conditions occur during reception such as a CRC mismatch, frame error, frame timeout, buffer overrun, or ping watchdog timeout, the corresponding flag is set in the RX_EVT_STS_ALT1_ register.