SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The programmer can choose one of four duty cycles for modulation pulses by setting the appropriate value in the UART_MDR2[5-4] CIR_PULSE_MODE bit field (1/4, 1/3, 5/12, or 1/2).
Figure 13-61 shows the CIR modulation duty cycles.
Figure 13-61 CIR Modulation Duty CycleThe transmission logic ensures that all pulses are transmitted completely (no cutoff during transmission). While transmitting continuous bytes back-to-back, no delay is inserted between 2 transmitted bytes. Thus, software must handle the delay between consecutively transmitted bytes if the receiving end requires it.