SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
There is 1x MMCSD integrated in the device. The diagram below provides a visual representation of the device integration details.
| MMCSD Instance | Device Allocation | SoC Interconnect |
|---|---|---|
| MMCSD0 | ✓ | CORE VBUSM Interconnect |
| MMCSD Instance | MMCSD Clock Input | Source Clock Signal | Source | MODE1 Frequency | MODE2 Frequency | Description |
|---|---|---|---|---|---|---|
| MMCSD0 | MMCSD0_ICLK (VBUSP_CLK) | SYS_CLK | PLL_CORE_CLK: HSDIV0_CLKOUT0 |
200MHz | 250MHz | MMC/SD Interface Clock |
| MMCSD0_32K_CLK | MMCSD0_32K_CLK | XTALCLK | 32KHz | 32KHz | MMC/SD Debounce Clock | |
| MMCSD0_FCLK (MMCSD_CLK) |
XTALCLK |
External XTAL |
25MHz |
25MHz |
MMC/SD Interface Clock | |
|
EXT_REFCLK |
External Reference
Clock |
100MHz |
100MHz |
|||
|
SYS_CLK |
PLL_CORE_CLK: |
200MHz |
250MHz |
|||
|
DPLL_PER_HSDIV0_CLKOUT0 |
PLL_PER_CLK: |
192MHz |
240MHz |
|||
|
DPLL_CORE_HSDIV0_CLKOUT0 |
PLL_CORE_CLK: |
400MHz |
500MHz |
|||
|
RCCLK10M |
Internal 10MHz RC
Oscillator |
10MHz |
10MHz |
|||
|
XTALCLK |
External XTAL |
25MHz |
25MHz |
|||
| RCCLK10M | Internal 10MHz RC Oscillator (RCCLK10M) | 10MHz | 10MHz |
| MMCSD Instance | MMCSD Reset Input | Source Reset Signal | Source | Description |
|---|---|---|---|---|
| MMCSD0 | MMCSD0_RST | Warm Reset (MOD_G_RST) |
RCM + Warm Reset Sources | MMCSD0 Asynchronous Reset |
| MMCSD Instance | MMCSD Interrupt Signal | Destination Interrupt Input | Destination | Type | Description |
|---|---|---|---|---|---|
| MMCSD0 |
MMCSD0_INT_req_0 |
MMCSD0_INT_req_0 |
ALL R5FSS Cores | Level | MMC/SD Interrupt |
| MMCSD Instance | MMCSD DMA Event | Destination DMA Event Input | Destination | Type | Description |
|---|---|---|---|---|---|
| MMCSD0 |
MMCSD0_DMA_RD_REQ |
MMCSD0_DMA_RD_REQ | EDMA Crossbar (DMA_XBAR) | Level | MMC/SD DMA Read Request |
|
MMCSD0_DMA_WR_REQ |
MMCSD0_DMA_WR_REQ | MMC/SD DMA Write Request |
For more information on the interconnects, see the System Interconnect chapter.
For more information on power, reset, and clock management, see the corresponding sections within the Device Configuration chapter.
For more information on the device interrupt controllers, see the Interrupt Controllers chapter.