SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The PRU Constants Table is a structure of hard-coded memory addresses for commonly used peripherals and memories. The constants table is used for more efficiently load/store data to these commonly accessed addresses by:
| Entry No. | Region Pointed To | Value [31:0] |
|---|---|---|
| 0 | PRU-ICSS INTC (local) | 0002_0000h |
| 1 | PRU-ICSS IEP (local) | 0002_F000h |
| 2 | PRU-ICSS IEP_0x100 (local) | 0002_F100h |
| 3 | PRU-ICSS ECAP0 (local) | 0003_0000h |
| 4 | PRU-ICSS CFG (local) | 0002_6000h |
| 5 | PRU-ICSS CFG_0x100 (local) | 0002_6100h |
| 6 | PRU-ICSS INTC_0x200 (local) | 0002_0200h |
| 7 | PRU-ICSS UART0 (local) | 0002_8000h |
| 8 | PRU-ICSS IEP0_0x100 (local) | 0002_E100h |
| 9 | PRU-ICSS CFG (local) | 0003_3000h |
| 10 | RESERVED | RSERVED |
| 11 | PRU-ICSS PRU0 Control (local) | 0002_2000h PRU0 |
| RESERVED | RESERVED | |
| RESERVED | RESERVED | |
| PRU-ICSS PRU1 Control (local) | 0002_4000h PRU1 | |
| 12 | RESERVED | RESERVED |
| 13 | RESERVED | RESERVED |
| 14 | RESERVED | RESERVED |
| 15 | RESERVED | 6000_0000h |
| 16 | RESERVED | 7000_0000h |
| 17 | RESERVED | 8000_0000h |
| 18 | RESERVED | 9000_0000h |
| 19 | RESERVED | A000_0000h |
| 20 | RESERVED | B000_0000h |
| 21 | MDIO (local) | 0003_2400h |
| 22 | RAT SLICE0 (local) | 0000_8000h PRU0 |
| RAT SLICE1 (local) | 0000_9000h PRU1 | |
| 23 | Reserved | C000_0000h |
| 24 | PRU-ICSS PRU0/PRU1 Data RAM (local) | 0000_0n00h, n = c24_blk_index[3:0] |
| 25 | PRU-ICSS PRU1/PRU0 Data RAM (local) | 0000_2n00h, n = c25_blk_index[3:0] |
| 26 | PRU-ICSS IEP (local) | 0002_En00h, n = c26_blk_index[3:0] |
| 27 | PRU-ICSS MII_RT/SGMII0_CFG/SGMII1_CFG (local) | 0003_2n00h, n = c27_blk_index[3:0] |
| 28 | PRU-ICSS Shared RAM (local) | 00nn_nn00h, nnnn = c28_pointer[15:0] |
| 29 | RESERVED | 0Dnn_nn00h, nnnn = c29_pointer[15:0] |
| 30 | RESERVED | 0Enn_nn00h, nnnn = c30_pointer[15:0] |
| 31 | RESERVED | 0Fnn_nn00h, nnnn = c31_pointer[15:0] |
The addresses in constants entries 24–31 are partially programmable. Their programmable bit field (for example, c24_blk_index[3:0]) is programmable through the PRU CTRL register space. As a general rule, the PRU should configure this field before using the partially programmable constant entries.