SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
Primary (data) filters can be synchronized with respect to the PWM event (called SDSYNC event). The SDSYNC signal from the PWM module is used to reset the DOSR counter. This feature is by default disabled and can be enabled by setting SDDFPARMx.SDSYNCEN = 1. Each primary filter can be synchronized from any of the available PWMx SOCA/SOCB signals. The SDSYNCx.SDSYNCSEL bits allow the user to configure which PWM signal provides the SDSYNC pulse to the primary filter. Figure 7-371 shows how device PWM signals are connected to the SDFM modules.
| SYNCSEL[5:0] | SDSYNCx.SYNCSEL[5:0] | |||
|---|---|---|---|---|
| 1 | 2 | 3 | 4 | |
| 0 | PWM0.SOCA | PWM0.SOCA | PWM0.SOCA | PWM0.SOCA |
| 1 | PWM0.SOCB | PWM0.SOCB | PWM0.SOCB | PWM0.SOCB |
| 2 | PWM1.SOCA | PWM1.SOCA | PWM1.SOCA | PWM1.SOCA |
| 3 | PWM1.SOCB | PWM1.SOCB | PWM1.SOCB | PWM1.SOCB |
| 4 | PWM2.SOCA | PWM2.SOCA | PWM2.SOCA | PWM2.SOCA |
| 5 | PWM2.SOCB | PWM2.SOCB | PWM2.SOCB | PWM2.SOCB |
| 6 | PWM3.SOCA | PWM3.SOCA | PWM3.SOCA | PWM3.SOCA |
| 7 | PWM3.SOCB | PWM3.SOCB | PWM3.SOCB | PWM3.SOCB |
| 8 | PWM4.SOCA | PWM4.SOCA | PWM4.SOCA | PWM4.SOCA |
| 9 | PWM4.SOCB | PWM4.SOCB | PWM4.SOCB | PWM4.SOCB |
| 10 | PWM5.SOCA | PWM5.SOCA | PWM5.SOCA | PWM5.SOCA |
| 11 | PWM5.SOCB | PWM5.SOCB | PWM5.SOCB | PWM5.SOCB |
| 12 | PWM6.SOCA | PWM6.SOCA | PWM6.SOCA | PWM6.SOCA |
| 13 | PWM6.SOCB | PWM6.SOCB | PWM6.SOCB | PWM6.SOCB |
| 14 | PWM7.SOCA | PWM7.SOCA | PWM7.SOCA | PWM7.SOCA |
| 15 | PWM7.SOCB | PWM7.SOCB | PWM7.SOCB | PWM7.SOCB |
| 16 | PWM8.SOCA | PWM8.SOCA | PWM8.SOCA | PWM8.SOCA |
| 17 | PWM8.SOCB | PWM8.SOCB | PWM8.SOCB | PWM8.SOCB |
| 18 | PWM9.SOCA | PWM9.SOCA | PWM9.SOCA | PWM9.SOCA |
| 19 | PWM9.SOCB | PWM9.SOCB | PWM9.SOCB | PWM9.SOCB |
Figure 7-371 SDSYNC EventBecause of the inherent architecture of the Sinc filter (Sinc1, Sinc2, Sinc3, SincFast), the first few samples, depending upon filter type, are incorrect. Table 7-214 shows the number of incorrect samples on the following conditions:
| Filter Type | Number of Incorrect Samples After the Filter is Enabled and Configured |
|---|---|
| Sinc1 | No incorrect sample. |
| Sinc2 | The first sample of the Sinc2 filter is incorrect. |
| SincFast | The first two samples of the SincFast filter are incorrect. |
| Sinc3 | The first two samples of the Sinc3 filter are incorrect. |