SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The eQEP peripheral contains a 16-bit watchdog timer (Figure 7-339) that monitors the quadrature clock to indicate proper operation of the motion-control system. The eQEP watchdog timer is clocked from SYSCLKOUT/64 and the quadrature clock event (pulse) resets the watchdog timer. If no quadrature clock event is detected until a period match (QWDPRD = QWDTMR), then the watchdog timer times out and the watchdog interrupt flag is set (QFLG[WTO]). The time-out value is programmable through the watchdog period register (QWDPRD).
Figure 7-339 eQEP
Watchdog Timer