SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
Burst write mode is used for synchronous single or burst accesses.
Figure 13-141 Synchronous Single Write on an Address/Data-Multiplexed DeviceWhen the GPMC generates a write access to an address/data-multiplexed device, it drives the data bus (with address bits A[16-1]) until the GPMC_CONFIG6_i[19-16] WRDATAONADMUXBUS bit field time. The first data of the burst is driven on the address/data bus at WRDATAONADMUXBUS time.