SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
One Hardware Security Module (HSM) to facilitate the device security-related functionality:
AES: 128, 192 and 256-bits key
Cipher modes ECB, CTR, CBC, GCM
CBC-MAC, CMAC based on AES
High-performance PKE (public key engine)for large vector math/modulus operation
RSA2048, RSA3092, RSA4096
ECC Secp/NIST Curves: Curve25519, X25519, secP256r1, secP256k1, secP384r1, secP384k1, Brain pool, and others.
SHA2 – 256, 384 and 512-bit support
HMAC-SHA256, HMAC-SHA512 – Keyed Hashing
Deterministic Random Bit Generator (DRBG) with Pseudo and True Random Number Generation (PRNG / TRNG) support
Capability to seed the PRNG with TRNG seed