SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The learning, updating, and touching processes are applied to each receive packet that is not aborted. The processes are concurrent with the packet forwarding process. In addition to the following, a packet must be received without error in order to learn/update/touch an address.