SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The DMA program register set, DMA source active register set, and the destination FIFO register set are used to derive a brief history of TRs serviced through the transfer controller.
Additionally, the EDMA_TPTC status register EDMA_TPTCn_TCSTAT has dedicated bit fields to indicate the ongoing activity within different parts of the transfer controller:
If the TRs are in progression, it must realize that there is a chance that the values read from the EDMA_TPTC status registers will be inconsistent since the EDMA_TPTC changes the values of these registers due to ongoing activities.
It is recommended that to ensure no additional submission of TRs to the EDMA_TPTC in order to facilitate ease of debug.