SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The module can transmit and receive data, but when the device is transmitting, the IR RX circuitry is automatically disabled by hardware.
Operation of the RX input can be disabled by the UART_ACREG[5] DIS_IR_RX bit.