SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
The control and the status registers of the STC module can be accessed through the VBUSP interface. During application programming, configuration registers are programmed through the peripheral interface, to enable and run the self-test controller.