SPRUJB6B November 2024 – May 2025 AM2612
Data is automatically forwarded from the MII RX port to the MII TX port without manipulations, as shown in Figure 7-68. This configuration does not depend on the PRU core. However, it does support an option for PRU to snoop or monitor the received data through the RX L2, shown in Figure 7-69. The PRU does not access data and status bits through R31, and it does not modify and push data.
Figure 7-68 Auto-forward
Figure 7-69 Auto-forward with PRU Snoop