SPRUJB6B November 2024 – May 2025 AM2612
Enhanced GPIO clock divider settings:In certain sample/shift clock settings of the PRU0 and PRU1 EGPIOs (when enabled in serial mode) two cascaded fractional dividers are done in the PRU_ICSS_CFG top level configuration registers PRU_ICSS_GPCFG0 and PRU_ICSS_GPCFG1. In addition, EGPIO clock active edge selection control can be exerted via the bit PRU0_GPI_CLK_MODE for PRU0 EGPIO and PRU1_GPI_CLK_MODE for the PRU1 EGPIO.