SPRUJB6B November 2024 – May 2025 AM2612 , AM2612-Q1
HS-FS device: (HS-Field Securable) - This is the HS device state before the customer keys are provisioned in the device (the state at which HS device leaves TI factory). In this state, secure features are not available and the device protects the ROM code, TI keys and certain security peripherals. In this state, the device does not force authentication for booting.
HS-SE device: (HS-Security Enforced) - This is the HS device state after the customer keys are successfully provisioned in the device. In an HS-SE device, all security features are enabled, all secrets within the device are fully protected, all of the security goals are fully enforced, debug override sequence is supported and the device forces secure booting.