SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| DEV_CFG_REGS1 | DEVCFG_BASE | 0x3018_0000 | - | YES | YES | YES | - | - | YES | YES |
| MEMSS_L_CONFIG_REGS1 | MEMSSLCFG_BASE | 0x301D_8000 | - | YES | YES | YES | - | - | YES | YES |
| MEMSS_C_CONFIG_REGS1 | MEMSSCCFG_BASE | 0x301D_8400 | - | YES | YES | YES | - | - | YES | YES |
| MEMSS_M_CONFIG_REGS1 | MEMSSMCFG_BASE | 0x301D_8800 | - | YES | YES | YES | - | - | YES | YES |
| MEMSS_MISCI_REGS1 | MEMSSMISCI_BASE | 0x301D_8E00 | - | YES | YES | YES | - | - | YES | YES |
| SYNCBRIDGEMPU_REGS1 | SYNCBRIDGEMPU_BASE | 0x301E_0000 | - | YES | YES | YES | - | - | YES | YES |
| CPU_SYS_REGS | CPUSYS_BASE | 0x3020_0000 | - | YES | YES | YES | - | - | - | YES |
| CPU_PER_CFG_REGS | CPUPERCFG_BASE | 0x3020_8000 | - | YES | YES | YES | - | - | - | YES |
| WD_REGS | WD_BASE | 0x3020_8C00 | - | YES | YES | YES | - | - | - | YES |
| CPUTIMER_REGS | CPUTIMER0_BASE | 0x3021_8000 | - | YES | YES | YES | - | - | - | YES |
| CPUTIMER_REGS | CPUTIMER1_BASE | 0x3021_9000 | - | YES | YES | YES | - | - | - | YES |
| CPUTIMER_REGS | CPUTIMER2_BASE | 0x3021_A000 | - | YES | YES | YES | - | - | - | YES |
| XINT_REGS | XINT_BASE | 0x3027_0000 | - | YES | YES | YES | - | - | - | YES |