SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
A 64-bit free-running counter is present in the device and can be used to timestamp IPC events between processors. The counter is clocked by PLLSYSCLK and reset by XRSn. The counter is implemented as two 32-bit registers, IPCCOUNTERH and IPCCOUNTERL. When IPCCOUNTERL is read, the value of IPCCOUNTERH is saved. A subsequent read to IPCCOUNTERH returns this saved value. Therefore, the user must always read IPCCOUNTERL first then read IPCCOUNTERH next. This design prevents race conditions due to IPCCOUNTERL overflowing between reads of the two registers.
The free-running counter stops only when emulation is suspended (when debugger hits a breakpoint) on all CPUs. If any core is executing, the counter runs.