SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
At power-up, the device is clocked from an on-chip 10MHz oscillator (INTOSC2). INTOSC2 is the primary internal clock source and is the default system clock at reset. INTOSC2 is used to run the boot ROM and can be used as the system clock source for the application.