SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
Use the eCAP module resources to implement a single-channel PWM generator (with 32-bit capabilities) when the eCAP module is not being used for input captures. The counter operates in count-up mode, providing a time-base for asymmetrical pulse width modulation (PWM) waveforms. The CAP1 and CAP2 registers become the active period and compare registers, respectively, while CAP3 and CAP4 registers become the period and compare shadow registers, respectively. Figure 25-1 is a high-level view of both the capture and auxiliary pulse-width modulator (APWM) modes of operation.
Figure 25-2 further descries the output of the eCAP in APWM mode based on the CMP and PRD values.
Figure 25-2 Counter Compare and PRD
Effects on the eCAP Output in APWM Mode