SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
The Block Write-Block Read Process Call (Figure 34-10) protocol combines the Block Write and Block Read protocols, removing the stop condition between the two messages. The processing of the Block Read-Block Write Process Call message is similar to the mode of operation for the Process Call message. After acknowledgment of the address and command bytes, the PMBus module generates a data ready interrupt upon detection of 4 data bytes or a repeated start condition. After receiving the repeated start, the firmware is required to load transmit data to send to the controller. Bits 7-0 of the initial programming of the PMBTXBUF register must represent the byte count of the block data sent to the controller.