SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
Flash is a type of electrically erasable and programmable non-volatile memory. In C2000™ real-time microcontrollers, Flash memory is primarily used to store application code, which executes directly from the internally embedded Flash memory banks. Additionally, Flash can be used to store static data that needs to be preserved between power cycles or device resets.
This chapter describes the structure of Flash memory modules in the device, the proper sequence to initialize and configure Flash, how to improve Flash performance by enabling prefetch and cache mechanisms, and mechanisms for management of firmware updates.