SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
Table 9-9 describes access permissions for the SSU_CPUn_AP_REGS register group or groups, starting with CPU2, for each additional CPU present in a multicore device. The HSM does not have access to these registers.
| Register | Boot Load Method | Boot | CPU1 | CPUn | Other CPUs | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| CPU1 LINK1 | CPU1 LINK2 | CPU1 LINK3+ | CPU1 Debug | CPUn LINK0/1 | CPUn LINK2 | CPUn LINKs | CPUn Debug | ||||
| APn_CFG | Boot | R/W | R/W(1) | R/W | No | R/W(2) | R-only | R/W | R-only | R/W(2) | No |
| APn_START [_EXT] |
Boot | R/W | R/W(1) | R/W | No | R/W(2) | R-only | R/W | R-only | R/W(2) | No |
| APn_END [_EXT] |
Boot | R/W | R/W(1) | R/W | No | R/W(2) | R-only | R/W | R-only | R/W(2) | No |
| APn_LOCK | Boot | R/W | R/W(1) | R/W | No | R/W(2) | R-only | R/W | R-only | R/W(2) | No |
| APn_ COMMIT |
Boot | R/W | R/W(1) | R/W | No | R/W(2) | R-only | R/W | R-only | R/W(2) | No |
| APn_ ACCESS |
Boot | R/W | R/W(1) | R/W | No | R/W(2) | R-only | R/W | R-only | R/W(2) | No |