SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
This chapter describes the features and operation of the Safety and Security Unit (SSU). The SSU is the central element of the security architecture. The SSU provides run-time safety and security for the application CPU subsystems, and governs debug access to various resources on the chip. The SSU also provides hardware infrastructure for managing Flash firmware update operations, using the Firmware-Over-The-Air (FOTA) or Live Firmware Update (LFU) processes.