SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| EQEP_REGS | EQEP1_BASE | 0x7008_8000 | YES | YES | YES | YES | YES | YES | - | YES |
| EQEP_REGS | EQEP2_BASE | 0x7008_9000 | YES | YES | YES | YES | YES | YES | - | YES |
| EQEP_REGS | EQEP3_BASE | 0x7008_A000 | YES | YES | YES | YES | YES | YES | - | YES |
| EQEP_REGS | EQEP4_BASE | 0x7008_B000 | YES | YES | YES | YES | YES | YES | - | YES |
| EQEP_REGS | EQEP5_BASE | 0x7008_C000 | YES | YES | YES | YES | YES | YES | - | YES |
| EQEP_REGS | EQEP6_BASE | 0x7008_D000 | YES | YES | YES | YES | YES | YES | - | YES |