SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
FILE: pmbus_ex1_controller_i2c_mode.c
This example demonstrates PMBus operating in I2C controller mode. It transfers data from a buffer to the PMBus transmit buffer, which is then sent to a PMBus target device.
It is recommended to run this example with a companion PMBus target in I2C mode example to observe the complete data transfer.
External Connections
Watch Variables