SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
There is no specific emulation mode or configuration supported. The FSI cores are always in free running mode. CPU halts do not have any effect on the operation of the FSI. Reads of registers and data buffers by the debugger do not affect any flags or status of the data buffers.
If you want to stop the operation of either FSI module when the debugger halts, the following steps are required: