SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
If synchronization is a requirement, ePWM module 2 is configured as a sync receiver and operates at integer multiple (N) frequencies of module 1. The sync signal from sync source to sync receiver makes sure these modules remain locked. Figure 27-92 shows such a configuration; Figure 27-93 shows the waveforms generated by the configuration.