SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
The ADC module is a 12-bit successive approximation (SAR) style ADC . The ADC module in this device has five instances of SAR ADC, two of which are designed with selectable resolution of either 16 bits or 12 bits, and three of which have a fixed resolution of 12 bits.The ADC is composed of a core and a wrapper. The core is composed of the analog circuits which include the channel select MUX, the sample-and-hold (S/H) circuit, the successive approximation circuits, voltage reference circuits, and other analog support circuits. The wrapper is composed of the digital circuits that configure and control the ADC. These circuits include the logic for programmable conversions, result registers, interfaces to analog circuits, interfaces to the peripheral buses, post-processing circuits, and interfaces to other on-chip modules.
Each ADC module consists of a single sample-and-hold (S/H) circuit. The ADC module is designed to be duplicated multiple times on the same chip, allowing simultaneous sampling or independent operation of multiple ADCs. The ADC wrapper is start-of-conversion (SOC) based (see Section 22.3).