SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
| Register | Value | Selected Mode |
|---|---|---|
| Epg1MuxRegs | ||
| EPGMXSEL0.SEL0 | 0x1 | Select EPGOUT0 to drive DATAOUT[0] |
| EPGMXSEL0.SEL1 | 0x1 | Select EPGOUT1 to drive DATAOUT[1] |
| Epg1Regs | ||
| Global Settings | ||
| GCTL0.EPGOUT0SEL | 0x0 | Selects signal mux output on EPGOUT0 |
| GCTL3.EPGOUT0_SIGOUTSEL | 0x4 | Select SIGGEN0.OUT[4] on EPGOUT0, on 64-bit reversal, 31 bit appears on 32 bit (hence, configuring to 4). |
| GCTL0.EPGOUT1SEL | 0x0 | Selects signal mux output on EPGOUT1 |
| GCTL3.EPGOUT1_SIGOUTSEL | 0x8 | Select SIGGEN1.OUT[0] on EPGOUT1. |
| GCTL1.SIGGEN0_CLKSEL | 0x0 | Select CLKOUT0 of CLKGEN0 as the clock source of SIGGEN0 |
| GCTL1.SIGGEN1_CLKSEL | 0x4 | Select CLKOUT0 of CLKGEN1 as the clock source of SIGGEN1 |
| CLKGEN0 Setting | ||
| CLKDIV0_CTL0.PRD | 0x7 | Divide by 8 |
| CLKDIV0_CLKOFFSET.CLK0OFFSET | 0x0 | No offset |
| CLKDIV1_CTL0.PRD | 0x7 | Divide by 8 |
| CLKDIV1_CLKOFFSET.CLK0OFFSET | 0x2 | Offset the capture clock by a few cycles to capture the data reliably. |
| SIGGEN0 Mode and Bit Length Configuration | ||
| SIGGEN0_CTL0.BITLENGTH | 0x20 | Do 32 shifts, data out looped back to EPGIN[0] to demonstrate the data capture function. |
| SIGGEN0_CTL0.MODE | 0x1 | Configure the mode to shift right once mode. Generates an interrupt after 32 shifts. |
| SIGGEN0_CTL0.BRIN | 0x0 | Reverse the bits to the data transform block to make sure that the MSB is transmitted first. |
| SIGGEN0_CTL0.BROUT | 0x0 | Reverse the data back and store in the register |
| SIGGEN_DATA0[15:0] | 0xAA55 | Data to be shifted out |
| SIGGEN_DATA0[31:16] | 0xCCCC | Data to be shifted out |
| SIGGEN_DATA1[15:0] | 0xAA55 | Data to be shifted out |
| SIGGEN_DATA1[31:16] | 0x55AA | Data to be shifted out |
| SIGGEN1 Mode and Bit Length Configuration | ||
| SIGGEN1_CTL0.BITLENGTH | 0x32 | Set bit length to 2 to generate a 50% duty clock. |
| SIGGEN1_CTL0.MODE | 0x4 | Configure the mode to shift left once mode. To capture the data pattern on EPGIN[0]. |
| SIGGEN1_CTL1.DATA0_INSEL | 0x1 | Select EPGIN[0] as the data input of bit 0. |
| SIGGEN1_DATA0 | 0x0 | Clear the data contents. Holds 0xAA55 3333 at the end of 32 shifts. |