SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
FILE: cmpss_ex1_asynch.c
This example enables the CMPSS1 COMPH comparator and feeds the asynchronous CTRIPOUTH signal to the GPIO4/OUTPUTXBAR3 pin and CTRIPH to GPIO1/EPWM1B.
CMPSS is configured to generate trip signals to trip the EPWM signals. CMPIN1P is used to give positive input and internal DAC is configured to provide the negative input. Internal DAC is configured to provide a signal at VDD/2. An EPWM signal is generated at GPIO1 and is configured to be tripped by CTRIPOUTH.
When a low input(VSS) is provided to CMPIN1P,
When a high input(higher than VDD/2) is provided to CMPIN1P,
External Connections
Watch Variables