SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
Each ESM Instance has a EDC (Error detection and Correction) control interface which works with Safety aggregator for parity detection. EDC interface for each ESM instance receives command from Safety Aggregator though a serial vbus connection, the error status information can be accessed through the registers described in Section 7.7.5.