SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| ESM_CPU_REGS | ESMCPU1_BASE | 0x6009_0000 | YES | YES | YES | YES | YES | YES | - | YES |
| ESM_CPU_REGS | ESMCPU2_BASE | 0x6009_1000 | YES | YES | YES | YES | YES | YES | - | YES |
| ESM_CPU_REGS | ESMCPU3_BASE | 0x6009_2000 | YES | YES | YES | YES | YES | YES | - | YES |
| ESM_SYSTEM_REGS | ESMSYSTEM_BASE | 0x6009_F000 | YES | YES | YES | YES | YES | YES | - | YES |
| ESM_SAFETYAGG_REGS | ESMSAFETYAGG_BASE | 0x600A_0000 | YES | YES | YES | YES | YES | YES | - | YES |